TPS40322EVM-074

Evaluation Module for TPS40322 Dual Output or Two-phase Synchronous Buck Controller

TPS40322EVM-074

Order now

Overview

The Texas Instruments TPS40322EVM-074 evaluation module (EVM) helps designers evaluate the performance of the TPS40322 Dual Output or Two-phase Synchronous Buck Controller. The EVM is designed to use a regulated 4.5Vdc to 15.0Vdc bus to produce a single dual phase 1.2Vdc regulated output at 30A of load current. The EVM also features the CSD87330Q3D Synchronous Buck NexFET Power Block. The TPS40322EVM-074 is designed to demonstrate the TPS40322 in a typical dual-phase single output application.

Features
  • 4.5V to 15V input range
  • 1.2V fixed output
  • 30A DC steady state current
  • 500 kHz switching frequency
  • Inductor DCR current sensing
  • Voltage Mode Feedback Control with Input Feed forward
DC/DC controllers
TPS40322 Dual Output or Two-phase Synchronous Buck Controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS40322EVM-074 — Evaluation Module for TPS40322 Dual Output or Two-phase Synchronous Buck Controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40322EVM-074 Evaluation Module for TPS40322 Dual Output or Two-phase Synchronous Buck Controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS40322EVM-074 Apr 5, 2012
Certificate TPS40322EVM-074 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos