TPS25942EVM-635

TPS25942EVM-635 Evaluation Module for TPS25942x

TPS25942EVM-635

Order now

Overview

The TPS25942XEVM-635 is an eFuse (Current Limiter with ENBLKb) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small 3x4-mm 20-pin QFN package. During hot-plug, the device limits inrush current and output ramp-rate can be programmed with a single capacitor at dVdT pin.

Features
  • 2.7V to 18V operating voltage range
  • Up to 5A adjustable ILIMIT setting option using Jumpers
  • On board fault and power good LED’s
  • Linear output ramp (gate dV/dt control) option
  • On board test point access for all device level pins
eFuses & hot swap controllers
TPS25942A 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking, IMON and PG TPS25942L 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking with latch off fault response TPS25944A 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking and 4-ms circuit breaker function TPS25944L 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking
Download View video with transcript Video

Order & start development

Evaluation board

TPS25942EVM-635 — TPS25942EVM-635 Evaluation Module for TPS25942x

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS25942EVM-635 TPS25942EVM-635 Evaluation Module for TPS25942x

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS25942x635EVM: Evaluation Module For TPS25942x User's Guide May 27, 2014
Certificate TPS25942EVM-635 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.