TPS23754EVM-383

33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754

TPS23754EVM-383

Order now

Overview

TPS23754EVM-383 contains evaluation and reference circuitry for the TPS23754, which is a Class 4 (25.5 W) PoE PD + PWM Controller. The TPS23754 is targeted at wide Vin aplications (24 V - 60 V) in isolated converter topologies and is compliant with the IEEE 802.3 at Power over Ethernet (PoE) standard. This active clamp forward (ACF) EVM was designed for high efficiency applications and contains input & output power connectors as well as an array of on board test points for circuit evaluation. A synchronous flyback, 5-V, 25-W EVM (TPS23754EVM-420) is also available.

Features
  • Ethernet Alliance certified for receiving Class 4 power
  • Efficient, general market design
  • Self driven, synchronous rectified secondary
  • 25-W output power from power over ethernet (POE), 30-W output power from a 48-V adapter
  • Operates from either POE or external adaptors (48 V)
  • 12-V output voltage
Powered devices
TPS23754 IEEE 802.3at, high efficiency, PoE interface and DC/DC controller TPS23754-1 IEEE 802.3at PoE interface and isolated converter controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS23754EVM-383 — 33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS23754EVM-383 33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS23754EVM-383 EU Declaration of Conformity (DoC) Jan 2, 2019
Data sheet TPS2375x IEEE 802.3at, High Efficiency, PoE Interface and DC-DC Controller datasheet (Rev. I) PDF | HTML Dec 19, 2017
User guide TPS23754EVM-383 EVM: Evaluation Module for TPS23754. (Rev. C) Nov 28, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos