TPS23751EVM-104

TPS23751 Evaluation Module

TPS23751EVM-104

Order now

Overview

TPS23751EVM-104 contains evaluation and reference circuitry for the TPS23751, which is a Class 4 (25.5W) PoE PD + PWM Controller. The TPS23751 is targeted at flyback only applications and is compliant with the IEEE 802.3at Power over Ethernet (PoE) standard. This EVM contains input & output power connectors as well as an array of on board test points for circuit evaluation.

Features
  • Powers up to 25.5 W PDs
  • Robust 100 V, 0.5 ohm hotswap MOSFET
  • High efficiency and Eco-mode™
  • Synchronous rectifier disable signal
  • PowerPad™ TSSOP packages
  • IEEE 802.3at classification with status flag
  • Complete PoE interface plus DC/DC controller
  • Adapter ORing support
  • Programmable frequency
Powered devices
TPS23751 IEEE 802.3at PoE interface with flyback DC-DC controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS23751EVM-104 — TPS23751 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS23751EVM-104 TPS23751 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS23751EVM-104 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS23751EVM-104 EVM: Evaluation Module for TPS23751 (Rev. A) Nov 2, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.