TPS22992EVM

TPS22992 evaluation module for 5.5-V, 6-A load switch

TPS22992EVM

Order now

Overview

The TPS22992EVM is a two-layer PCB containing the TPS22992 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.

Features
  • VBIAS voltage range: 1.5 V to 5 V
  • VIN input voltage range: 0.1 V to 5 V
  • 6-A maximum continuous switch current operation
  • Low ON-Resistance (RON): 8.7 mΩ (typ)
  • Adjustable slew rate and output discharge
  • Thermal Shutdown
Load switches
TPS22992 5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22992EVM — TPS22992 evaluation module for 5.5-V, 6-A load switch

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22992EVM TPS22992 evaluation module for 5.5-V, 6-A load switch

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS22992 Evaluation Module User's Guide PDF | HTML May 21, 2021
Data sheet TPS22992x 5-V, 8.7-mΩ, 6-A Load Switch With Adjustable Rise Time datasheet (Rev. A) PDF | HTML Dec 21, 2021
Certificate TPS22992EVM EU RoHS Declaration of Conformity (DoC) Jun 3, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.