TPS22962EVM-079

TPS22962 Evaluation Module

TPS22962EVM-079

Order now

Overview

The TPS22962EVM is a two sided PCB containing the TPS22962 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.

Features
  • Input voltage range: 0.8 V to 5.5 V
  • VBIAS voltage range: 2.5 V to 5.5 V
  • Input current range: 0 A to 10 A
  • Access to the VIN, VOUT and ON pins
  • On board CIN and COUT capacitors
Load switches
TPS22962 5.5-V, 10-A, 4.4-mΩ load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22962EVM-079 — TPS22962 Evalaution Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22962EVM-079 TPS22962 Evalaution Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS22962EVM-079 10A Load Switch IC Jul 21, 2014
Certificate TPS22962EVM-079 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.