TPS22953EVM

TPS22953 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module

TPS22953EVM

Order now

Overview

The TPS22953 device is a single channel low RON load switch with an operating voltage range of 0.7 V to 5.7 V. Both package versions DSQ (0.4mm pin pitch) and DQC (0.5mm pin pitch) of the TPS22953 are available on the TPS22953EVM for evaluation. The TPS22953 integrates a voltage supervisor which can be set through external resistors on the TPS22953EVM.

Features
  • Input voltage range: 0.7 V to 5.7 V
  • VBIAS voltage range: 2.5 V to 5.7 V
  • Input current range: 0 A to 5 A
  • Access to VIN, VOUT, VBIAS and ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Load switches
TPS22953 5.7-V, 5-A, 14-mΩ load switch with adj. rise time, -Voltage monitoring TPS22953-Q1 Automotive 5.7-V, 5-A, 14-mΩ load switch with adj. rise time, voltage monitoring
Download View video with transcript Video

Order & start development

Evaluation board

TPS22953EVM — TPS22953 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22953EVM TPS22953 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22953EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS22953/54 User’s Guide Feb 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.