TPS22950EVM

TPS22950 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit evaluation module

TPS22950EVM

Order now

Overview

The TPS22950 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22950. The TPS22950 is an adjustable current limited load switch. The EVM allows the user to configure the TPS22950 mode of operation for evaluation across it's full voltage and current rating. Output, input and switching waveforms can be monitored on the EVM.

Features
  • Adjustable current limit
  • Reverse current blocking
  • VIN input voltage range: 1.8 V to 5 V
  • 2A maximum continuous switch current operation
  • On-board CIN and COUT capacitors
Load switches
TPS22950 5.5V, 3.2A, 34mΩ load switch with adjustable current limit
Download View video with transcript Video

Order & start development

Evaluation board

TPS22950EVM — TPS22950 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22950EVM TPS22950 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS22950 Evaluation Module PDF | HTML Dec 3, 2020
Data sheet TPS22950x 5.5-V, 3.2-A, 34-mΩ Adjustable Current Limited Load Switch datasheet (Rev. B) PDF | HTML Feb 28, 2023
Certificate TPS22950EVM EU Declaration of Conformity (DoC) Nov 18, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.