TPS22925NEVM

TPS22925NEVM

Order now

Overview

The TPS22925EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22925N load switch. TPS22925EVM is a two-sided PCB containing the TPS22925 load switches. The EVM allows the user to apply different input voltages (0.65 V to 3.6 V) under different loading conditions (0 A to 3 A) to the TPS22925N. Output, input and switching waveforms can be monitored on the EVM.

Features
  • Input voltage range: 0.65 V to 3.6 V
  • Input current range: 0 A to 3 A
  • Access to VIN, VOUT, VBIAS, ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
  • On board CIN and COUT capacitors
Load switches
TPS22925 3.6-V, 3-A, 9.2-mΩ load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22925NEVM — TPS22925NEVM 3.6V, 3A, 9mΩ Load Switch Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22925NEVM TPS22925NEVM 3.6V, 3A, 9mΩ Load Switch Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS22925EVM User's Guide (Rev. A) Jan 4, 2016
Certificate TPS22925NEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos