TPS22917EVM

TPS22917 5.5V, 2A, 80mΩ On-Resistance Load Switch Evaluation Module

TPS22917EVM

Order now

Overview

The TPS22917 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22917EVM allows the user to apply different input voltages (1.0 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22917 device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.

Features
  • Input voltage range: 1 V to 5.5 V
  • Input Current Range: 0 A to 2 A
  • Access to the VIN, VOUT, GND, and ON pins
  • On board CIN and COUT capacitors
  • Ability to adjust the QOD resistance using on board jumpers
Load switches
TPS22917 5.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22917EVM — TPS22917 5.5V, 2A, 80mΩ On-Resistance Load Switch Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22917EVM TPS22917 5.5V, 2A, 80mΩ On-Resistance Load Switch Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22917EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS22917 Load Switch Evaluation Module Oct 5, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.