TPS22916EVM

TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

TPS22916EVM

Order now

Overview

The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module comes with the TPS22916B, TPS22916C, TPS22916CL, and TPS22916CN devices.

Features
  • TPS22916B, TPS22916C, TPS22916CL, and TPS22916CN devices
  • Input voltage range: 1 V to 5.5 V
  • Input Current Range: 0 A to 2 A
  • Access to the VIN, VOUT, GND, and ON pins
  • On board CIN and COUT capacitors
Load switches
TPS22916 5.5-V, 2-A, 60-mΩ, 10-nA leakage load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22916EVM — TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22916EVM TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS22916 Load Switch Evaluation Module Jun 23, 2017
Certificate TPS22916EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos