TPS22914BEVM-078

TPS22914B Evaluation Module

TPS22914BEVM-078

Order now

Overview

The TPS22914/15EVM-078 is a two sided PCB containing the TPS22914/15 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.

Features
  • Input voltage range: 1.05 V to 5.5 V
  • 2-A max continuous current operation
  • Access to the VIN, VOUT, GND, and ON pins
  • On board CIN and COUT capacitors
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Load switches
TPS22914 5.5-V, 2-A, 37-mΩ load switch
Download View video with transcript Video

Order & start development

Evaluation board

TPS22914BEVM-078 — TPS22914B Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22914BEVM-078 TPS22914B Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Using the TPS22915BEVM-078 Single Channel Load Switch IC (Rev. A) Aug 27, 2014
Certificate TPS22914BEVM-078 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.