TPS22810EVM

TPS22810EVM

Order now

Overview

The TPS22810 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22810 load switch. The TPS22810EVM allows the user to apply different input voltages (2.7 V to 18 V) under different loading conditions (0 A to 2 A) to the TPS22810. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.

Features
  • Input voltage range: 2.7 V to 18 V
  • Input current range: 0 A to 2 A (3A for TPS22810DRV)
  • Access to VIN, VOUT, CT, QOD, GND, and EN pins
  • Ability to adjust the QOD resistance and COUT capacitance using on board jumpers
  • Supports two packages for TPS22810 device, SOT-23 package (DBV) on CH1 and SON package (DRV) on CH2
Load switches
TPS22810 — 18-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge TPS22810-Q1 — Automotive 1-channel, 18-V, 2-A, 79-mΩ load switch with adj. rise time and adj. output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22810EVM — TPS22810 18V, 2A, 79mΩ Load Switch With Adjustable Rise Time Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22810EVM — TPS22810 18V, 2A, 79mΩ Load Switch With Adjustable Rise Time Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS22810 Load Switch Evaluation Module User's Guide (Rev. B) Jan 30, 2018
Certificate TPS22810EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos