TPS2066CDGNEVM-015

Evaluation Module for TPS2066C Dual-Channel, Current-Limited, Power-Distribution Switch

TPS2066CDGNEVM-015

Order now

Overview

The TPS2066CDGNEVM-015 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2066CDGN Dual Channel, Current-Limited, Power-Distribution Switch. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features
  • Dual-Channel Power Distribution Switch (1.0A)
  • Screw jack type input and output connectors
  • Jumper for the device enable input
  • Fixed constant-current limit thresholds
  • Accurate ± 25% current-limit tolerance
  • Fast over-current response: 2 µs (typ.)
  • 70-mΩ(typ.) High-Side N-channel MOSFET
  • Operating Range: 4.5 V to 5.5 V
  • Output discharge when disabled
  • Reverse current blocking
  • Built-in soft start
  • Thermal protection
  • ON/OFF control (Enable)
USB power switches & charging port controllers
TPS2052C 2-ch 0.5A loading, 4.5-5.5V, 70mΩ USB power switch, active-high, output discharge, reverse blocking TPS2062C 2-ch, 1A loading, 4.5-5.5V, 70mΩ USB power switch, active-low, output discharge, reverse blocking TPS2066C 2-ch, 1A loading, 4.5-5.5V, 70mΩ USB power switch, active-high, output discharge, reverse blocking TPS2066C-2 2-ch, 1A loading, 4.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking
Download View video with transcript Video

Order & start development

Evaluation board

TPS2066CDGNEVM-015 — Evaluation Module for TPS2066C Dual-Channel, Current-Limited, Power-Distribution Switch

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2066CDGNEVM-015 Evaluation Module for TPS2066C Dual-Channel, Current-Limited, Power-Distribution Switch

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS2066CDGNEVM-015 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide Dual-Channel, Power-Distribution Switch Evaluation Module Sep 21, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.