TPD4S214EVM

USB OTG Companion Device Evaluation Module

TPD4S214EVM

Order now

Overview

The TPD4S214EVM provides full functionality of TPD4S214. Dependent on the jumper configurations, VOTG_IN can be supplied through either the USB Type-A connector labeled USB_IN or the banana jack labeled VOTG_IN. VBUS can be output to either the Micro USB-B connector labeled USB_OUT or a two pin terminal block labeled VBUS_OUT. This configuration allows the device to be tested without the use of expensive breakout boards; yet one or two breakout boards can still be accommodated. D+/D- lines can only be characterized through the USB connectors. Test points are provided for monitoring the DET, EN, and FLT logic pins. VBUS current limiting adjustments are made by jumper selection of ADJ_SEL. R3 is left unpopulated to allow for a custom user preferred value.

Features
  • Input Voltage Protection at VBUS up to 30V
  • Low RDS(ON) N-CH FET Switch for high efficiency
  • Compliant with USB2.0 and USB3.0 OTG spec
  • User Adjustable current limit from 250mA to beyond 900mA
  • Built-in soft-start
  • Reverse current blocking
  • Over Voltage Lock Out for VBUS
  • Under Voltage Lock Out for VOTG_IN
  • Thermal shutdown and short circuit protection
  • Auto retry on any fault; no latching off states
  • Integrated VBUS detection circuit
  • Low Capacitance TVS ESD Clamp for USB2.0 High speed Data Rate
  • Internal 16ms startup delay
  • ESD Performance D+/D-/ID/VBUS Pins:
    • ±15-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air Gap Discharge (IEC 61000-4-2)
  • Space Saving WCSP (12-YFF) Package
USB port protection ICs
TPD4S214 USB OTG companion device with Vbus over voltage, overcurrent protection, and four-channel ESD clamp
Download View video with transcript Video

Order & start development

Evaluation board

TPD4S214EVM — USB OTG Companion Device Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPD4S214EVM USB OTG Companion Device Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPD4S214EVM User's Guide Feb 19, 2013
Certificate TPD4S214EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos