TPA3136D2EVM

TPA3136D2 Inductor Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

TPA3136D2EVM

Order now

Overview

The TPA3136D2EVM allows for the evaluation of the TPA3136D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 10W per channel.   The evaluation module is populated with only 1 TPA3136D2 device. It operates from a single power supply from 4.5V to 14.4V.

The TPA3136D2 utilizes advanced EMI suppression technology with spread spectrum control which enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for the system cost reduction.  The TPA3136D2 devices are fully protected against faults with short-circuit protection and thermal protection with an auto recovery feature.

Features
  • Supports Multiple Output Configurations
    • 2 × 10 W Into a 6-O BTL Load at 12 V
    • - 2 × 10 W Into a 8-O BTL Load at 13 V
  • Wide voltage Range: 4.5 V to 14.4 V
  • Efficient Class-D Operation
    • Up to 90% power efficiency combined with low idle loss
    • Advanced Modulation Schemes
  • Programmable power limit
  • 26-dB fixed gain
Speaker, TV & soundbar audio amplifiers
TPA3136D2 10-W stereo, 20-W mono, 4.5- to 14.4-V, analog in Class-D audio amplifier w/ inductor free & low EMI
Download View video with transcript Video

Order & start development

Evaluation board

TPA3136D2EVM — TPA3136D2 Inductor Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPA3136D2EVM TPA3136D2 Inductor Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLOC337.ZIP (10226 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPA3136D2EVM User's Guide (Rev. A) May 26, 2016
Certificate TPA3136D2EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Application note TPA3136D2 Design Considerations for EMC (Rev. A) Jul 27, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos