TPA3128D2EVM

TPA3128D2 2×30-W Class-D Amplifier With Low Idle Power Dissipation Evaluation Module

TPA3128D2EVM

Order now

Overview

The TPA3128D2EVM allows for the evaluation of the TPA3128D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 30W per channel.  The TPA3128D2 has low idle power loss and helps to extend the battery-life of Bluetooth/Wireless speaker and other battery powered audio system.  The evaluation module is populated with only 1 TPA3128D2 device. It operates from a single power supply from 4.5V to 26V.  The TPA3128D2 devices are fully protected against faults with short-circuit protection and thermal protection with an auto recovery feature.

The TPA3128D2 device supports Parallel BTL Mode and Mono-Channel Mode.

Features
  • Supports Multiple Output Configurations
    • 2 × 30 W Into a 8Ω- BTL Load at 24 V
    • 65W Into a 2Ω- PBTL Load at 18 V
  • Wide voltage range:  4.5V to 26V
  • Efficient Class-D Operation
    • Up to 90% power efficiency combined with low idle loss
    • Adapative modulation schemes based on output power
  • Supported with user's guide and easy-to-use EVM
  • 300-KHz to 1.2-MHz switching frequency
  • AM avoidance
  • Programmable power limit
  • 4 different gain settings under master or slave mode
Speaker, TV & soundbar audio amplifiers
TPA3128D2 30-W stereo, 60-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current
Download View video with transcript Video

Order & start development

Evaluation board

TPA3128D2EVM — TPA3128D2 2×30-W Class-D Amplifier With Low Idle Power Dissipation Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPA3128D2EVM TPA3128D2 2×30-W Class-D Amplifier With Low Idle Power Dissipation Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Certificate TPA3128D2EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Technical article What are the building blocks of Bluetooth speakers? PDF | HTML Feb 21, 2017
More literature TPA3128D2EVM Quick Start Guide Jan 30, 2017
User guide TPA3128D2 Evaluation Module Dec 6, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos