TPA2012D2EVM

TPA2012D2EVM

Order now

Overview

The TPA2012D2 EVM is a Pb-free, highly-efficient, filter-free stereo audio power amplifier evaluation module. It consists of the TI TPA2012D2 1.65 W low-voltage stereo Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the printed-circuit board are Pb free. Additionally, no lead is used in the manufacturing or assembly of the module. It is ideal for small battery operated electronics including wireless or cellular handsets and personal digital assistants (PDAs).

Features
  • Includes a 2 mm x 2 mm NanoFree™ WSCP IC
  • Independent Shutdown Control for Each Channel
  • 1.65 W Output Power Into 4 Ohms at 5 V, BTL
  • Wide Supply Voltage Range (2.5 V to 5.5 V)
  • Internal depop and quick start-up circuitry
  • Internal thermal and short-circuit protection
  • Module gain is set at 5 V/V
  • Completely Pb Free
General-purpose audio amplifiers
TPA2012D2 2.1-W, stereo, analog input Class-D audio amp with selectable gain
Download View video with transcript Video

Order & start development

Evaluation board

TPA2012D2EVM — TPA2012D2 Evaluation Module (EVM)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPA2012D2EVM TPA2012D2 Evaluation Module (EVM)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TPA2012D2EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPA2012D2EVM - User Guide (Rev. A) Apr 7, 2005

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos