TMP392EVM

TMP392EVM

Order now

Overview

The TMP392 evaluation kit is a plug and play system to test and evaluate the TMP392 analog temperature switch. The EVM features resistor-programmable inputs for the dual-channel switch with both hot and warm trip settings to protect two different over-temperature conditions or be used as an over-temperature shutdown/warning. The EVM can be plugged into a USB port to supply power to the board, or may be powered externally. Trip tests are available for both channels utilizing the on-board push buttons with LED indicators at the output of the TMP392 to show when the sensor trips. The sensor is located on a breakout board which can be separated from the main PCB board to allow for prototyping. The TMP392EVM does not require any calibration or software programming, as the trip points are set physically with resistors which may be replaced to test at other temperature thresholds.

Features
  • Dual-channel trip point settings
  • Manual trip test
  • Manual reset
  • USB or external supply options
  • Detachable sensor board for prototyping


USB Extension Cable

Temperature switches
TMP392 TMP392 Dual-channel (hot & warm), resistor-programmable temperature switch
Download View video with transcript Video

Order & start development

Evaluation board

TMP392EVM — TMP392 dual-trip, resistor-programmable temperature switch evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMP392EVM TMP392 dual-trip, resistor-programmable temperature switch evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TMP392EVM User's Guide Nov 14, 2019
Certificate TMP392EVM EU Declaration of Conformity (DoC) May 6, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos