TLV61290EVM

TLV61290 evaluation module for 5V 10A boost converter

TLV61290EVM

Order now

Overview

The TLV61290EVM-076 is designed to demonstrate the features and functionality of the TLV61290 device, which is a high-performance, high-efficiency synchronous boost converter with bypass mode and I2C interface. The factory default settings of the TLV61290EVM allow the operation with an input voltage range from 2.0V to 5.0V. All these features bring flexibility and design optimization for overall performance, as well as BOM optimization and design cost.

Features
  • Wide VIN range from 2.0V to 5.0V
  • Programmable average input current limit (3.5A to 8A) via I2C
  • Programmable output voltage (2.35V to 5.0V) via I 2C, default 3.4V
  • High efficiency and good load transient performance
AC/DC & DC/DC converters (integrated FET)
TLV61290 Wide-voltage battery front-end DC/DC converter for single-cell Li-Ion, Ni-Rich, Si-Anode application
Download View video with transcript Video

Order & start development

Evaluation board

TLV61290EVM-076

TLV61290 evaluation module for 5V 10A boost converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TLV61290EVM-076

TLV61290 evaluation module for 5V 10A boost converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TLV61290EVM-076 Evaluation Module PDF | HTML Jul 23, 2025
Certificate TLV61290EVM EU Declaration of Conformity (DoC) May 12, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.