TIPD211

20-bit, 1-MSPS, 4-Ch Small Form Factor Design for Test and Measurement Applications Reference Design

TIPD211

Design files

Overview

End equipment such as mixed signal SOC testers, memory testers, battery testers, liquid-crystal display (LCD) testers, benchtop equipment, high-density digital cards, high-density power cards, x-Ray, MRI, and so forth require multiple, fast, simultaneous sampling channels with excellent DC and AC performance but at low power and in small board spaces. The proposed solution in this design uses high-performance SAR ADCs (ADS8910B), precision amplifiers (OPA2625), and a precision voltage reference (REF5050).

Features
  • 18 bit 1 MSPS 4 Channel Simultaneous Sampling Data Acquisition system
  • 18 bit NMC DNL; +/- 0.5 LSB INL linearity performance for each channel
  • 101dB SNR, 124dB THD with 2kHz Sine wave input on each channel
  • >110dB Channel to Channel Isolation
  • This circuit design is tested and includes Getting Started guide.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBW7B.PDF (2610 KB)

Reference design overview and verified performance test data

TIDRMU6.PDF (239 KB)

Detailed overview of design layout for component placement

TIDRMU5A.PDF (68 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMU8.ZIP (1212 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCG0.ZIP (471 KB)

Design file that contains information on physical board layer of design PCB

TIDRMU7.PDF (1330 KB)

PCB layer plot file used for generating PCB design layout

TIDRMU4A.PDF (1859 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision ADCs

ADS8900B20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Precision ADCs

ADS8922B16-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2625High-Bandwidth, High-Precision, Low THD+N, 16-Bit and 18-Bit ADC Drivers with shutdown

Data sheet: PDF | HTML
Precision ADCs

ADS8910B18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface

Data sheet: PDF | HTML
Precision ADCs

ADS8914B18-Bit, 250-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface

Data sheet: PDF | HTML
Precision ADCs

ADS8904B20-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Precision ADCs

ADS8920B16-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Precision ADCs

ADS8902B20-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Precision ADCs

ADS8924B16-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision ADCs

ADS8912B18-Bit, 500-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 20-Bit, 1-MSPS, 4-Ch Small-Form Factor Design for Test and Measurements (Rev. B) Nov 28, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIPD115 Data acquisition optimized for low distortion, low noise 18-bit 1-MSPS reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos