TIPD190

2-wire, 4-20mA Transmitter, EMC/EMI Tested Reference Design

TIPD190

Design files

Overview

This CerTIfied Reference Design is a 16-bit loop-powered, or 2-wire, transmitter using the DAC8551 and XTR116. The design includes a protection circuit that provides immunity to the IEC61000-4 test suite. The design also includes a circuit to rectify a reverse polarity power supply. The protection circuit and rectifier do not negatively affect the current output performance, resulting in <0.15% total unadjusted error (TUE).

Features
  • 16-bit, loop-powered 4-20mA transmitter
  • 7.5-36V loop supply voltage
  • <0.15% total unadjusted error (TUE)
  • Verified to pass IEC61000-4-2/3/4/6 tests
  • Functional with reverse polarity supply connection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAO7.PDF (2138 KB)

Reference design overview and verified performance test data

TIDRJ14.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBH4.ZIP (957 KB)

Detailed schematic diagram for design layout and components

TIDRJ13.PDF (185 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

4-20mA signal conditioners

XTR1164-20-mA current loop transmitter with 4.096-V reference and 200-μA power

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC855116-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 2-wire 4-mA to 20-mA Transmitter, EMC/EMI Tested Design Guide Sep 22, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos