TIPD170

TIPD170

Design files

Overview

This strain gauge reference design accurately measures the resistance of a strain gauge by being placed in a bridge configuration. The differential voltage of the bridge produced by variation in strain gauge resistance is amplified using the INA333. The bridge excitation voltage and INA333 reference voltage is supplied using the REF5025.

Features
  • Measured Uncalibrated Error = 0.953 %
  • Measured Calibrated Error = 0.0154 %
  • 5 V Single Supply
  • Output : 225 mV to 4.72 V
  • 2.5 V Reference Voltage
  • This strain gauge reference design includes theory, complete error analysis, component selection, simulation, PCB design, and measured data that correlates with theory, calculations, and simulation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB00.PDF (861 KB)

Reference design overview and verified performance test data

TIDRJ69.PDF (113 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBJ0.ZIP (442 KB)

Detailed schematic diagram for design layout and components

TIDRJ68.PDF (183 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Instrumentation amplifiers

INA333Low-Power, Zero-Drift, Precision Instrumentation Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Single-Supply Strain Gauge in a Bridge Configuration Design Guide Nov 2, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos