TIPD164

Analog Input Module for Industrial Outputs and Temperature Sensors Reference Design

TIPD164

Design files

Overview

This reference design that is precision verified implements an analog input module for industrial voltages, currents and temperature sensors.  For industrial outputs, the possible input ranges include: 4 to 20 mA, 0 to 20 mA, +/-25 mA, 0 to 5 V, 0 to 10 V, +/-5 V and +/-10 V. The design includes conditioning and level-shift circuitry which converts large industrial outputs into a proper input range for a +5V delta-sigma ADC. The ADC has features to directly acquire information from the RTD and thermocouple sensors over their full temperature range.

Features
  • Includes theory, component selection, TINA-TI simulation, PCB schematic and layout, bill of materials and measured performance
  • Voltage input range:  +/-10 V, 0 to 10V , +/-5V , 0 to 5 V
  • Current input range:  +/-24 mA, 0 to 20 mA, 4 to 20 mA
  • 3-wire RTD temperature range:  -200 to 850°C
  • Thermocouple range:  -210 to 1190°C
  • Thermocouple cold junction compensation range:  0 to 50°C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRC87.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC825.ZIP (1023 KB)

Detailed schematic diagram for design layout and components

TIDRC86.PDF (320 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Difference amplifiers

INA159High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier

Data sheet: PDF
Instrumentation amplifiers

INA826Precision, 200-μA Supply Current, 36-V Supply Instrumentation Amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS124824-bit, 2-kSPS, eight-channel delta-sigma ADC for precision sensor measurement

Data sheet: PDF | HTML
Precision ADCs

ADS126232-bit 38-kSPS 10-ch delta-sigma ADC with PGA and voltage reference for factory automation

Data sheet: PDF | HTML
Precision ADCs

ADS126332-bit 38-kSPS 10-ch delta-sigma ADC with PGA, VREF and auxiliary ADC for factory automation

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Analog Input Module for Industrial Outputs and Temperature Sensors Aug 13, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos