TIPA-050052

AMIC110, AMIC120, AM335x and AM437x power-supply design with the TPS65216 PMIC

TIPA-050052

Design files

Overview

This power-supply design describes the optimized power management IC (PMIC) to power the AMIC110, AMIC120, AM335x and AM437x processors. The TPS65216 is a single chip, power-IC (PMIC) specifically designed to support the AMIC110, AMIC120, AM335x and AM437x line of processors in line-powered (5V) applications. The device is characterized across a –40°C to +105°C temperature range, making it suitable for various industrial applications.
The TPS65216 is specifically designed to provide power management for all the functionalities of the AMIC110, AMIC120, AM335x and AM437x. The DC/DC converters DCDC1 through DCDC4 are intended to power the core, MPU, DDR memory and 3.3V analog and I/O, respectively. LDO1 provides the 1.8V analog and I/O for the processor. GPIO2 allows for warm reset of the DCDC1 and DCDC2 converters.
The I2C interface allows the user to enable and disable all voltage regulators, the load switch, and GPIOs. Additionally, UVLO and supervisor voltage thresholds, power-up sequence, and power-down sequence can be programmed through I2C. Interrupts for overtemperature, overcurrent and undervoltage can be monitored as well.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS65216Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide Powering AMIC110, AMIC120, AM335x, and AM437x with TPS65216 PDF | HTML Apr 11, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.