TIPA-050040

Mobileye EyeQ4 High power-supply design with LP875761-Q1

TIPA-050040

Design files

Overview

This power-supply design details the power considerations for the Mobileye EyeQ4® High SoC (system-on-chip) core rail using the LP875761-Q1 power management IC. This power solution assumes an input voltage of 3.3V or 5V (±5%). If the system input voltage is higher, for example a car battery, a buck converter as a pre-regulator should be used to generate a supply voltage of 3.3V or 5V.

 

The LP875761-Q1 has 4 buck converters configured to work as single 1V output multiphase converter. LP875761 operates in PWM mode with all 4 phases switching in interleaved mode when output is activated.

 

View the user's guide for more information. 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

LP87563-Q1Automotive multiphase 8A + 4A + 4A buck converter with integrated switches

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP875761-Q1Four-phase 3-Mhz 1-V 16-A DC/DC buck converter with integrated switches

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Power supply design for mobileye eyeQ4 high using LP875761-Q1 PDF | HTML Feb 22, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos