TIPA-020001

Power supply design using the AC8025 SoC from AutoChips™

TIPA-020001

Design files

Overview

This proof-of-concept details the design considerations of the discrete power design for the AC8025 (from AutoChips™) system-on-chip (SoC) power rails with a power-management IC (PMIC) design. The design uses the TPS6593-Q1 PMIC, TPS62875-Q1 synchronous buck converters, and TPS745-Q1 low-dropout (LDO) regulators. The original power source is the battery. The battery voltage is converted to regulate the 5V or 3.8V bus. The LM25149-Q1 converts the battery voltage to regulate the bus voltage. All components in this design are automotive-qualified.

Features
  • Power sequencing for AC8025 rails are controlled with PMIC TPS6593-Q1
  • The GPIO output on the TPS6593-Q1 device can be used to control the TPS62875-Q1, TPS628502-Q1, and TPS784-Q1 devices for power sequencing
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDA039.PDF (764 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS784-Q1Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable

Data sheet: PDF | HTML
DC/DC controllers

LM25149-Q142-V automotive synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter

Data sheet: PDF | HTML
DC/DC converters

TPS628502-Q12.7-V to 6-V, 2-A automotive step-down converter in SOT583 package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P-Q1Automotive 150-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
DC/DC converters

TPS62875-Q1Automotive, 2.7V to 6V input, 20A stackable synchronous buck converter

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS6593-Q1Automotive 2.8-V to 5.5-V PMIC with 5 bucks and 4 LDOs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Supply Design Using the AC8025 SoC From AutoChips PDF | HTML Jan 13, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos