TIDM-RGB-LED

TIDM-RGB-LED

Design files

Overview

Ideal for automotive, entertainment, retail, and decorative lighting applications, the Multi-String RGB LED Lighting design implements independent multi-string LED control with dimming and color mixing. The LED driver consists of 8 independent and digitally controlled DC/DC power converters driving 8 LED strings.

Features
  • Independently drive up to 8 LED strings, including light color mixing with RGB LED strings.
  • Suitable design reference for color or white LED applications. DC/DC LED driver power supply consists of 6 Boost DC/DC converters for driving red, green, and blue LED strings and 2 SEPIC DC/DC converters for driving white LED strings.
  • DC/DC LED driver power supply supports 12 – 18 VDC (nominal) input and 50 mA max driver current per string
  • Over-current protection to protect board components from damaging current levels
  • Precise LED dimming control, and robust RGB LED color mixing made possible by the C2000™ Piccolo™ TMS320F28027 microcontroller.
  • LED lighting reference platform is available for purchase and includes hardware platform, software examples and libraries, graphical user interface (GUI), technical application notes, and step-by-step theory-based user guides.

NOTE: Software for this board is located inside the controlSUITE™ software package. Download controlSUITE at https://www.ti.com/tool/controlsuite. Once installed, navigate to "Multi-DC/DC Color LED Kit" under the Development Tools -> Lighting section.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAT4.PDF (46 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC656.ZIP (1544 KB)

Design file that contains information on physical board layer of design PCB

TIDRAT5.PDF (330 KB)

PCB layer plot file used for generating PCB design layout

TIDRAT3.PDF (263 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
Digital isolators

ISO7240C — 4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7242C — 4-channel, 2/2, digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS730 — 200-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS795 — 500-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799 — 200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Low-side drivers

UCC27324 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML
Power modules (integrated inductor)

PTH08080W — 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA2350 — Dual single-supply, rail-to-rail, high speed, low-noise operational amplifier

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Application note Multi-DC/DC Conversion & Color LED Control Integrated on a C2000 Microcontroller Feb 1, 2012
User guide Multi-DC/DC Color LED Kit Hardware Reference Guide Nov 1, 2010
User guide Multi-DC/DC Color LED Kit Quick Start Guide Nov 1, 2010

Related design resources

Software development

DRIVER OR LIBRARY
CONTROLSUITE — controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos