TIDM-RF430-TEMPSENSE

Battery-less NFC/RFID Temperature Sensing Patch

TIDM-RF430-TEMPSENSE

Design files

Overview

Battery-less sensor measurements that utilize energy harvesting from the RF field can be implemented in applications ranging from medical, health and fitness, and industrial where instantaneous measurements are required and a battery is not feasible or desired. This design implements a single chip NFC/RFID field powered temperature sensor system with the RF430FRL152H.

Features
  • No batteries required
  • Single chip design ADC configuration is ""over the air""
  • Minimal external components
  • Different antenna configurations allow many form factors
  • This design has been tested and includes an application report, schematic/PCB design files and software.

Sample code described in this design can be downloaded from the design guide Design Guide: https://www.ti.com/lit/zip/slac692

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRCQ9A.PDF (198 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCR0A.ZIP (1786 KB)

Files used for 3D models or 2D drawings of IC components

TIDC891A.ZIP (459 KB)

Design file that contains information on physical board layer of design PCB

TIDRCQ8A.PDF (240 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

RF430FRL153HNFC ISO15693 Sensor Transponder with 14-bit sigma-delta ADC

Data sheet: PDF | HTML
Other wireless products

RF430FRL152HNFC ISO15693 Sensor Transponder With SPI/I2C Interface and 14-Bit Sigma-Delta ADC

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Application note Battery-Less NFC/RFID Temperature Sensing Patch (Rev. A) PDF | HTML Feb 18, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.