TIDM-NFC-CE

Near Field Communication (NFC) Card Emulation Reference Design

TIDM-NFC-CE

Design files

Overview

This Near Field Communication (NFC) reference design provides a firmware example for the implementation of an NFC Card Emulation application using the TRF7970A NFC transceiver. This reference design provides a small number of easy to use Application Programming Interfaces (APIs) which allow users to quickly implement NFC Card Emulation functionality. The documentation, hardware, and example C code provided will allow designers to develop NFC Card Emulation applications with an MSP430 or easily ported to another MCU of choice. Sample Code described in this design can be downloaded from the design guide.

Features
  • Proven interoperability with most commonly available NFC enabled devices
  • Supports the emulation of NDEF formatted RTD's for Type 4A and Type 4B Tag Platforms
  • Includes an easy to use GUI to select between individual NFC modes
  • Offers a flexible firmware structure that allows for configurable NDEF messages
  • Builds available for MSP-EXP430F5529 and MSP-EXP430F5529LP
  • This reference design is tested and includes firmware (with GUI), schematics, and User's Guide.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRCM1.PDF (122 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC880.ZIP (726 KB)

Design file that contains information on physical board layer of design PCB

TIDRCM0.ZIP (208 KB)

PCB layer plot file used for generating PCB design layout

TIDRCM2.PDF (112 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

TRF7970AMulti-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC

Data sheet: PDF | HTML
DC/DC converters

TPS612220.7-VIN, 5-V fixed output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note NFC card emulation using the TRF7970A (Rev. B) PDF | HTML Mar 13, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos