TIDM-MSP430AFE253SUBMETEREVM

Single-Phase Energy Measurement Reference Design

TIDM-MSP430AFE253SUBMETEREVM

Design files

Overview

This design implements a high-accuracy single-phase embedded energy measurement application using MSP430AFE253. This EVM has built-in support for measuring AC voltage, current, active power, reactive power, apparent power, frequency, power factor, DC voltage, DC current, and DC active power. It has the ability to detect the input voltage to work in DC or AC mode. It is also equipped with the capability to compensate the effect of the wire resistance and the EMI filter capacitor so that the reading of voltage and power matches the reading of an external meter when EMI filter is connected to the input side. Designers who need to add energy measurement capability to their product will find this reference design a useful aide in quickly incorporating this feature.

Features
  • Measures AC frequency, RMS voltage, RMS current
  • Measures active, reactive, and apparent power plus power factor with 0.5% accuracy
  • Readings update every 4 AC cycles or 80ms
  • Automatic reporting measurements to UART
  • Automatic sensing and switching between AC and DC modes
  • Capable of EMI capacitor and wire resistance compensation
  • No separate DC calibration required"
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU247.PDF (2708 KB)

Reference design overview and verified performance test data

TIDR444.ZIP (29 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC310.ZIP (13225 KB)

Design file that contains information on physical board layer of design PCB

TIDR445.PDF (72 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Sensing MCUs

MSP430AFE25312 MHz metering AFE with 3 24-bit Sigma-Delta ADCs, 16KB Flash, 512B RAM

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Single-Phase Energy Measurement Reference Design Guide Mar 6, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos