TIDM-CONNECTED-ETHERNET

TIDM-CONNECTED-ETHERNET

Design files

Overview

This reference design will demonstrate several Ethernet- and LCD-enabled applications such as remote sensor monitoring, Ethernet configuration via web-based and LCD dashboards and aware applications that interface with weather websites.

Features
  • Integrated Ethernet MAC+PHY on the Tiva C Series MCU
  • USB full-speed and USB high-speed ULPI interfaces available
  • Easy-to-use 3.5” LCD touchscreen display
  • Compatible expansion connectors including Boosterpack, Boosterpack-XL and EM
  • Associated software package with drivers, stacks and over 50 pre-compiled examples
  • This design comes ready-to-go out-of-the-box with all the cables and software and is pre-loaded with an interactive Ethernet-enabled weather demo
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU194.PDF (3083 KB)

Reference design overview and verified performance test data

TIDR359.ZIP (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR362.PDF (92 KB)

Detailed schematic diagram for design layout and components

TIDC246.ZIP (554 KB)

Detailed schematic diagram for design layout and components

TIDR358.PDF (90 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Backlight LED drivers

TPS6104230-V, 500-mA switch boost converter in QFN-8 for white LED applications

Data sheet: PDF | HTML
DC/DC converters

TPS6217728V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
Digital temperature sensors

TMP1002C digital temperature sensor, I2C/SMBus interface in SOT-23 package

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1290NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
General-purpose MCUs

TM4C1290NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
General-purpose MCUs

TM4C1292NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
General-purpose MCUs

TM4C1292NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
General-purpose MCUs

TM4C1294KCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1297NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD

Data sheet: PDF
General-purpose MCUs

TM4C1299KCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C1299NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C129CNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
General-purpose MCUs

TM4C129CNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
General-purpose MCUs

TM4C129DNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
General-purpose MCUs

TM4C129DNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
General-purpose MCUs

TM4C129EKCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129LNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XKCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose audio amplifiers

LM4819350-mW, mono, analog input Class-AB audio amplifier & VSSOP package

Data sheet: PDF
Load switches

TPS20510.5A loading, 0.9A ILIMIT, 2.7-5.5V, 80mΩ USB power switch, active-high

Data sheet: PDF
Series voltage references

REF32303-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Connected Ethernet, USB, and LCD Reference Design Test Data Jan 17, 2014

Related design resources

Software development

CODE EXAMPLE OR DEMO
SW-DK-TM4C129X DK-TM4C129X Firmware Development Package

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos