TIDM-AC-LED-COM

TIDM-AC-LED-COM

Design files

Overview

Ideal for outdoor, entertainment, and industrial lighting applications, this LED Lighting design provides high power and high efficiency illumination with built-in communications networking. The lighting unit consists of a 250W universal AC-input LED driver power supply and a demonstrational six-string LED lamp. Driving the LED’s with great power efficiency and electrical utilization, the LED driver power supply operates at greater than 90% power efficiency with 0.99 power factor (PF). Furthermore, to support system-networked lighting and remote connectivity, this power supply includes support for common lighting communications standards including Digital Addressable Lighting Interface (DALI), DMX512, and Power Line Communications (PLC).

Features
  • Suitable worldwide for high-illumination and dimmable LED applications, the LED driver power supply supports universal AC input and up to 250W LED loads.
  • System-ready LED driver power supply consists of AC rectification with single phase boost-mode power factor correction (PFC), a half-bridge LLC Resonant DC/DC converter, and independent LED dimming stages.
  • Wide LED dimming spectrum with power-efficient operation made possible by digitally controlled, load-reactive, LED driver power supply.
  • System-networked lighting and remote connectivity support provided through integrated lighting communications protocols, including DALI, DMX512, and power line communications (PLC).
  • High-efficiency LED driver power supply operation, precise LED dimming control, and robust communications networking made possible by the C2000™ Piccolo™ TMS320F28027 microcontroller.
  • LED lighting reference platform is available for purchase and includes hardware platform, software examples and libraries, graphical user interface (GUI), technical application notes, and step-by-step theory-based user guides.

NOTE: Software for this board is located inside the controlSUITE™ software package. Download controlSUITE at ti.com/controlsuite. Once installed, navigate to "Solar Micro Inverter Development Kit" under the Development Tools -> Solar section.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAF1.PDF (172 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC609.ZIP (1529 KB)

Design file that contains information on physical board layer of design PCB

TIDRAF2.PDF (539 KB)

PCB layer plot file used for generating PCB design layout

TIDRAF3.PDF (587 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28810 — LED Lighting Power Controller

Data sheet: PDF
Automotive powertrain, zonal & chassis control MCUs

TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
Automotive powertrain, zonal & chassis control MCUs

TMS320F28035-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
Digital isolators

ISO7221C — 2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7240C — 4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7242C — 4-channel, 2/2, digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS730 — 200-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS795 — 500-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799 — 200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Low-side drivers

UCC27324 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
RS-232 transceivers

MAX3221 — 3- to 5.5-V single channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
Real-time digital power MCUs

TMS320F28035 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide AC LED Lighting & Communications Developer's Kit User's Guide Dec 1, 2011
User guide AC LED Lighting and Communications Quick Start Guide Nov 1, 2011

Related design resources

Software development

DRIVER OR LIBRARY
CONTROLSUITE — controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos