TIDEP0041

Generating AVS SmartReflex core voltage, PMBus for K2E reference design

TIDEP0041

Design files

Overview

The K2E requires the use of AVS SmartReflex control for the CVDD core voltage. This design provides method of generating the proper voltage without the need for any software. The circuit is currently implemented on the XEVMK2EX.

Features
  • Provides the AVS SmartReflex Core voltage required by the K2E
  • Meets the 5% voltage requirement for CVDD
  • Operates using the VCNTL interface
  • No voltage converters needed for VCNTL interface
  • No software required for operation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA86.PDF (1856 KB)

Reference design overview and verified performance test data

TIDRFT8.PDF (68 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC685.ZIP (26925 KB)

Design file that contains information on physical board layer of design PCB

TIDRB27.ZIP (7495 KB)

PCB layer plot file used for generating PCB design layout

TIDRFT7.PDF (352 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS544C254.5-V to 18-V, 30-A synchronous SWIFT™ buck converter with PMBus and frequency sync

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5K2E02Sitara processor: dual-Arm Cortex-A15

Data sheet: PDF
Precision DACs (≤10 MSPS)

LM100111% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current

Data sheet: PDF
Audio & radar DSP SoCs

66AK2E05High performance multicore DSP+Arm - 4x Arm A15 cores, 1x C66x DSP core, NetCP, 10GbE

Data sheet: PDF
Multimedia & industrial networking SoCs

AM5K2E04Sitara processor: quad-Arm Cortex-A15

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide AVS SmartReflex Core Voltage for K2E Using TPS544C25 and LM1001 Design Guide Jun 29, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos