TIDEP0019

TIDEP0019

Design files

Overview

A low cost, simplified implementation of an IEC 61850 Substation Bay Controller is demonstrated by running the Triangle MicroWorks IEC 61850 stack efficiently on the TI AM335X platform with a Linux target layer definition. Many different substation automation applications can be built on top of the AM335X platform and 61850 stack demonstration.

Features
  • A Substation Bay Controller including 1 circuit breaker, 2 disconnectors, and a 61850 Server is implemented on a Beaglebone Card with 61850 Demo Cape
  • The current and voltage can be adjusted using potentiometers on the 61850 Demo Cape and the circuit breaker will trip if over-voltage or over-current limits are exceeded
  • The Bay Controller includes an interlocking function which does not allow the disconnectors to switch current while the breaker is closed
  • The 61850 Client application is run on the TI Starter Kit, implementing a Human Machine Interface (HMI) that sends IEC 61850 operate requests to the Substation Bay Controller
  • A separate 61850 Client GUI is available to report status and send operate commands to the Substation Bay Controller
  • This sub-system is for demonstration purposes and includes GUI, application, and Design Guide
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU494.PDF (193 KB)

Reference design overview and verified performance test data

TIDRA18.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC559.ZIP (28 KB)

Design file that contains information on physical board layer of design PCB

TIDRA19.ZIP (420 KB)

PCB layer plot file used for generating PCB design layout

TIDRA17.PDF (183 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM3351 — Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3352 — Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3354 — Sitara processor: Arm Cortex-A8, 3D graphics, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3356 — Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3357 — Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3358 — Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IEC 61850 Demo of Substation Bay Controller on Beaglebone Cape Design Guide Aug 28, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos