TIDEP-0100

TIDEP-0100

Design files

Overview

System level cost savings tactics are a focus of this board design. Key areas affecting fabrication costs are number of PCB layers and via drill size. The AM570x features a package with via channel arrays. These channels make it possible to build the PCB in only 6-layers while still achieving 100% signal breakout. The added room helps with signal breakout and routing while avoiding the need for smaller, costlier drill bits for the vias. Another added benefit of larger vias is improved via reliability and electrical performance. This reference design is based on the Texas Instruments Sitara™ AM570x System on Chip. The source documents provided represent a board design that’s been tested for stability and compliance in certain key areas. Those areas are DDR stability, HDMI performance, oscilloscope captures of the power sequencing, and a Power Design Network (PDN) Integrity Analysis.

Features
  • Sitara™ AM570x System on Chip (17 x 17 mm)
  • Reference design files for a 6-layer board
  • 100% signal breakout and routing for all signals
  • SerDes routing for DDR, HDMI, USB3 and CSI-2
  • Reference power design with TPS65916 PMIC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE41.PDF (1230 KB)

Reference design overview and verified performance test data

TIDRTS3.PDF (119 KB)

Detailed overview of design layout for component placement

TIDRTS2.PDF (51 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVL7.ZIP (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTS5.ZIP (5106 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE26.ZIP (938 KB)

Design file that contains information on physical board layer of design PCB

TIDRTS4.PDF (1128 KB)

PCB layer plot file used for generating PCB design layout

TIDRTS1.PDF (944 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS65916 — Power Management Unit (PMU) for Processor

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5708 — Sitara processor: cost optimized Arm Cortex-A15 & DSP, multimedia and secure boot

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide AM570x Six-Layer Reference Design Feb 7, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos