TIDEP-0077

Audio Preprocessing System Reference Design for Voice-Based Applications

TIDEP-0077

Design files

Overview

This reference design uses multiple microphones, a beamforming algorithm, and other processes to extract clear speech and audio amidst noise and other clutter.  The rapid increase in applications that are used in noise-prone environments for voice activated digital assistants creates demand for systems that extract clear voice from noisy environments.  The reference design uses a microphone array and a sophisticated signal processing to extract clear audio from noisy environments.

Features
  • Single digital signal processor (DSP) SoC for audio preprocessing
  • Linear microphone board (LMB) with 4 microphones
  • Audio-preprocessing software
  • Hardware and software solution with modularized components to build an audio preprocessing solution for clear voice triggering and recognition
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCY1C.PDF (4918 KB)

Reference design overview and verified performance test data

TIDRQT5.PDF (196 KB)

Detailed overview of design layout for component placement

TIDRRC6.PDF (141 KB)

Detailed overview of design layout for component placement

TIDRQT4.PDF (89 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQT7.ZIP (18998 KB)

Files used for 3D models or 2D drawings of IC components

TIDRRC8.ZIP (16685 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDE5.ZIP (6086 KB)

Design file that contains information on physical board layer of design PCB

TIDCDJ1.ZIP (5089 KB)

Design file that contains information on physical board layer of design PCB

TIDRQT6.ZIP (10228 KB)

PCB layer plot file used for generating PCB design layout

TIDRRC7.PDF (1221 KB)

PCB layer plot file used for generating PCB design layout

TIDRRC4.PDF (258 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio & radar DSP SoCs

TMS320C5517Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC

Data sheet: PDF | HTML
Audio ADCs

PCM1864103dB 4-Channel Software-Controlled Audio ADC With Universal Front End

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Audio Preprocessing System Reference Design for Voice-Based Apps Using C5517 (Rev. C) Jan 10, 2018
VID Voice Preprocessing Demo on C5517 Jul 12, 2017
White paper Voice as the user interface – a new era in speech processing white Paper May 9, 2017

Related design resources

Software development

DRIVER OR LIBRARY
SPRC133 TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power TELECOMLIB Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos