TIDC-FCC-COMPLIANT-LRM-WITH-CC1120

FCC 15.247 Compliant Long Range Mode Reference Design with CC1120 High Performance RF Transceiver

TIDC-FCC-COMPLIANT-LRM-WITH-CC1120

Design files

Overview

This reference design provides a software example which implements a frequency-hopping driver for the CC112x and CC1200 family of devices. The driver is written to enable users to make IoT wireless applications that are compliant with FCC Part 15.247 frequency-hopping system and also allows long range to be achieved.

Features
  • Longest range is achieved by utilizing the FCC 15.247 frequency hopping for the operation of unlicensed wireless devices in the 902-928-MHz ISM band that allows up to 30-dBm (1-watt) maximum output power
  • Lowest transmit side power is achieved through the asynchronous features of the fast-scanning receiver allowing the transmitters to remain in low-power sleep modes
  • Maximum robustness is achieved through utilizing frequency diversity and time diversity in the communication protocol
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRIZ0.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SWRC222.ZIP (714 KB)

Detailed schematic diagram for design layout and components

TIDRIY9.PDF (48 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Sub-1 GHz transceivers

CC1120High performance Sub-1 GHz wireless transceiver for narrowband systems

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Asynchronous channel hopping system for FCC 15.247 compliance Jul 7, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos