TIDA-IPAD-AUTOMOTIVE-CHARGER-REFERENCE-DESIGN

iPad® Automotive Charger Reference Design

TIDA-IPAD-AUTOMOTIVE-CHARGER-REFERENCE-DESIGN

Design files

Overview

The reference design provides customers an extremely small form factor but still compliant to the iPad® charge current requirement of up to 2.1A at 5V. The switching buck, TPS54340, features switching frequency that is up to 2MHz which is above the audio band requirements. Customers can leverage the small form factor of this reference design and can provide USB charging capability at multiple space-constraint locations within the car. ESD protection on USB pins is provided via TPD2E001.

Features
  • Small form factor design, PCB size: 1100X700 mils only
  • Switching frequency of TPS54340 can be up to 2MHz which is above the audio band
  • TPS5430 provides up to 2.1A @ 5V outputs
  • ESD protection on USB pins via TPD2E001

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVC111.PDF (1143 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVC107.PDF (82 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS5434042 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Test Report for the iPad Automotive Charger Jun 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos