TIDA-080006

405-nm DLP® automotive transparent window display electronics reference design (0.3-inch DMD)

TIDA-080006

Design files

Overview

This DLP3034-Q1 electronics reference design drives a DLP projector that can illuminate a phosphor film embedded inside glass to create a transparent window display. The phosphor film is transparent under normal conditions but turns into a colorful display when excited with 405-nm light from the DLP3034-Q1 projector.

Features
  • Automotive-qualified DLP3034-Q1 chipset
  • Supports 405-nm LED illumination
  • Current-controlled LED driver
  • Supports 1 or 2 LED color channels
  • Supports up to 4 A and 9 V per channel
  • 12-V input
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUER2.PDF (864 KB)

Reference design overview and verified performance test data

TIDM437.ZIP (456 KB)

Detailed overview of design layout for component placement

TIDM436.ZIP (158 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM439.ZIP (2529 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFR5.ZIP (1315 KB)

Design file that contains information on physical board layer of design PCB

TIDM438.ZIP (3273 KB)

PCB layer plot file used for generating PCB design layout

TIDM435.ZIP (384 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

TMS320F28023-Q1Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash

Data sheet: PDF
DLP controllers & drivers

DLPC120-Q1Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset

Data sheet: PDF | HTML
Interior display DMDs

DLP3034-Q1DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)

Data sheet: PDF | HTML
LCD & OLED display power & drivers

TPS65100-Q1Automotive 2.7V to 5.8V LCD Supply with Boost Converter, Dual Charge Pump, and LDO Controller

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28023C2000™ 32-bit MCU with 50 MHz, 64 KB flash

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 405-nm DLP® Automotive Transparent Window Display Electronics Reference Design Jan 27, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos