TIDA-060054

TIDA-060054

Design files

Overview

This reference design for the audio subsystem of a humanoid robot contains an 8-channel digital microphone interface, which is processed into a single TDM data stream by the high-performance PDM to TDM converter PCMD3180-Q1, and includes a digital input Class-D audio amplifier TAS6511-Q1 to deliver 50W output power to a 2Ω load.

Features
  • 4.5V to 19V input voltage range
  • 8-channel pulse density modulation (PDM) microphones simultaneous conversion
  • 50W output power delivered through a 2Ω load
  • Programmable digital volume control
  • External ASI and I2C headers for connection with system processor
  • Integrated with Audio Converters motherboard for PC audio and programming option
  • Bill of materials (BOM) size highlighted
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFJ3B.PDF (1040 KB)

Reference design overview and verified performance test data

TIDME66A.ZIP (10073 KB)

Detailed overview of design layout for component placement

SBOMCU6A.ZIP (392 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME67A.ZIP (12549 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX9A.ZIP (8772 KB)

Design file that contains information on physical board layer of design PCB

TIDME65A.ZIP (55105 KB)

PCB layer plot file used for generating PCB design layout

TIDME64A.ZIP (1674 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio ADCs

PCMD3180-Q1 — Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter

Data sheet: PDF | HTML
Automotive audio amplifiers

TAS6511-Q1 — Automotive, 50W, 2MHz, 1-channel digital input Class-D audio amplifier with current sense

Data sheet: PDF | HTML
DC/DC converters

LMR51450-Q1 — Automotive, 36V 5A synchronous buck converter with low Iq

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV767-Q1 — Automotive adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout linear regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Humanoid Robotics Audio Subsystem Reference Design (Rev. B) PDF | HTML Nov 5, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos