TIDA-060042

Series resistance temperature detector (RTD) sensing reference design

TIDA-060042

Design files

Overview

The TIDA-060042 reference design demonstrates a fully space-graded ratiometric temperature sensing circuit using ADS1282EVM-PDK. This circuit measures temperature at up to 10 different locations without any use of buffers. The majority of space applications require temperature measurement in multiple subsystems that will benefit from this multilocation circuit.

Features
  • Measure temperature at up to 10 different locations
  • Ratiometric temperature sensing
  • 99.93% accuracy
  • No use of buffer
  • Small size
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF19.PDF (888 KB)

Reference design overview and verified performance test data

TIDMAV3.PDF (268 KB)

Detailed overview of design layout for component placement

TIDMAV2.PDF (155 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAV5.ZIP (2113 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGA1.ZIP (1614 KB)

Design file that contains information on physical board layer of design PCB

TIDMAV4.PDF (202 KB)

PCB layer plot file used for generating PCB design layout

TIDMAV1.PDF (386 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision ADCs

ADS1282-SPHigh-resolution analog-to-digital converter (ADC)

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

LMP7704-SPRadiation-hardness-assured (RHA), precision low-input-bias wide-supply-range amplifier with RRIO

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A4501-SPRadiation-hardened, QMLV, 1.5-V to 20-V input 1.5-A low-dropout (LDO) regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Series Resistance Temperature Detector (RTD) Sensing Reference Design PDF | HTML Sep 26, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos