TIDA-060040

Absolute angle encoder reference design with Hall-effect sensors for precise motor position control

TIDA-060040

Design files

Overview

The TIDA-060040 reference design demonstrates a method for absolute angle encoding typical in precision motor-control applications, such as robotic arm control. Angle encoding can be achieved using various magnetic sensing technologies. This is done by detecting two magnetic flux density, B-field, vector components that are naturally 90° out of phase. As the magnet spins, the sensor inputs are sinusoidal, which allows for calculations using trigonometric properties.

However, due to electrical and mechanical characteristics of the system, it is often necessary to correct the final result to achieve the greatest accuracy. Typically, in most precision motor-control applications, the final target error is less than 0.1°. This design explores the process for selecting a magnet, determining placement and correcting for system-level imperfections to achieve a highly-accurate angle measurement.

Features
  • Measure angle in on-axis, in-plane and off-axis alignments for flexible alignment and sensor placement
  • Calibration process for accuracy of 0.1°
  • Selectable digital SPI communication or analog output
  • Design files with sensor-placement guidance
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUC07.PDF (1494 KB)

Reference design overview and verified performance test data

TIDMA60.PDF (192 KB)

Detailed overview of design layout for component placement

TIDMA59.PDF (135 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA62.ZIP (2571 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG50.ZIP (879 KB)

Design file that contains information on physical board layer of design PCB

TIDMA61.PDF (561 KB)

PCB layer plot file used for generating PCB design layout

TIDMA58.PDF (242 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear Hall-effect sensors

DRV5055Ratiometric linear hall effect sensor with analog output

Data sheet: PDF | HTML
Multi-axis linear & angle position sensors

TMAG5170High-precision linear 3D Hall-effect sensor with serial peripheral interface

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Abs. Angle Encoder Ref. Des. W/ Hall-Effect Sensors for Precise Motor Pos. Cont. PDF | HTML Mar 16, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos