TIDA-060033

Bootstrap high-output voltage-extension reference design

TIDA-060033

Design files

Overview

This reference design uses three THS3491 high-speed, high-voltage current feedback amplifiers to deliver 50-Vpp output sinusoidal voltage swing at 1 MHz, while maintaining a large signal bandwidth (BW) of 100 MHz at 20-Vpp output. The high-output voltage swing is achieved by modulating the amplifier power supply voltages with respect to the output, using a technique known as bootstrapping. This technique effectively extends the usable power supply range of the amplifier, while maintaining the recommended operating conditions at all times.

Features
  • High-output voltage swing: > 50 Vpp at 1 MHz
  • Maximum supply voltage: ±32 V
  • High-capacitive load drive of 100 pF to 1000 pF
  • Large signal BW: 100 MHz for 20 Vpp scalable small form factor for multiple subsystems
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEW8.PDF (1615 KB)

Reference design overview and verified performance test data

TIDMAP3.PDF (219 KB)

Detailed overview of design layout for component placement

TIDMAP2.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAP5.ZIP (1162 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG89.ZIP (678 KB)

Design file that contains information on physical board layer of design PCB

TIDMAP4.PDF (1670 KB)

PCB layer plot file used for generating PCB design layout

TIDMAP1.PDF (233 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

THS3491900-MHz high-power-output current-feedback amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Bootstrap High-Output Voltage-Extension Reference Design PDF | HTML Aug 5, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.