TIDA-060030

Automotive 12-V to 24-V engine load interface reference design

TIDA-060030

Design files

Overview

This reference design is a 3-phase 1/2 H-Bridge Motor Drive solution with independent FET capability that interfaces with solenoid loads found in Gasoline and Diesel Engine Platforms such as automotive solenoids, bidirectional Brushed- or Brushless-DC motors, unidirectional Brushed-DC motors, and relays.

Internal Combustion Engines (ICE) will be the largest market for Engine Control Units (ECUs) until the emergence of Hybrid Electric Vehicles, and engine platforms can require up to as many as 60 general purpose outputs. The DRV8343-Q1 motor driver is featured on this design and supports up to 6 independent loads per device, with configurability for any architecture of load output configurations.

This reference design features 4 distinct outputs to showcase the versatility of the DRV8343-Q1: solenoid with push-pull configuration, solenoid with high-side/low-side gate drivers, and independent high-side / low-side loads. These loads are independently driven using an automotive TMS320F28035 C2000 high-efficiency 32-bit microcontroller.

Features
  • Supports 12-V or 24-V automotive systems
  • Operating range 5.5-V to 40-V continuous, up to 60-V transient capability
  • 20-A peak current load driving capability
  • Controls up to 6 engine loads independently in four different load configurations
  • AEC-Q100, Grade 1 qualified
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEW6.PDF (8517 KB)

Reference design overview and verified performance test data

TIDM544.PDF (340 KB)

Detailed overview of design layout for component placement

TIDM543.PDF (100 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM546.ZIP (5102 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFT7.ZIP (470 KB)

Design file that contains information on physical board layer of design PCB

TIDM545.PDF (1523 KB)

PCB layer plot file used for generating PCB design layout

TIDM542.PDF (415 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28035-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28035C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B81-Q1Automotive 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
BLDC drivers

DRV8343-Q1Automotive 12-V to 24-V battery 3-phase smart gate driver with current shunt amplifiers

Data sheet: PDF | HTML
DC/DC converters

LMR36006-Q14.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive 12-V to 24-V Engine Load Interface Reference Design Apr 7, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos