TIDA-050073

3.8V to 30V input, 3A, 1.2V low-output-ripple power supply with second stage filter reference design

TIDA-050073

Design files

Overview

This low ripple power supply reference design supports a 1.2V output voltage at up to 3A of current from a 3.8V to 30V input. Such a low ripple voltage is required for many applications such as ADC, RF transceiver and analog front end (AFE). Using the TPS62933F power converter combined with a second stage LC filter enables a very simple low ripple power design to create a 1.2V output voltage at 3A currents.

Features
  • <1mV low output ripple peak to peak amplitude
  • Wide input voltage range of 3.8V to 30V
  • Up to 3A continuous output current
  • Peak current control mode with internal compensation
  • Operating junction temperature: -40°C to 150°C
Output voltage options TIDA-050073.1
Vin (Min) (V) 3.8
Vin (Max) (V) 30
Vout (Nom) (V) 1.2
Iout (Max) (A) 3
Output Power (W) 3.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF58.PDF (1175 KB)

Reference design overview and verified performance test data

TIDMD18.PDF (202 KB)

Detailed overview of design layout for component placement

TIDMD17.PDF (157 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD20.ZIP (2723 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGN9.ZIP (614 KB)

Design file that contains information on physical board layer of design PCB

TIDMD19.PDF (671 KB)

PCB layer plot file used for generating PCB design layout

TIDMCR8.PDF (228 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62933F3.8-V to 30-V input, 3-A, 200-kHz to 2.2-MHz synchronous buck converter in SOT-583 package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 3.8V to 30V input, 3A, 1.2V low-output-ripple power supply with second stage filter reference design PDF | HTML Jun 13, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos