TIDA-050071

TIDA-050071

Design files

Overview

The automotive off-battery processor power reference design provides a versatile protected power tree for supplying common Advanced Driver Assistance Systems (ADAS) and infotainment processors, such as TDA4x-Q1 and AM6x-Q1. The processors described work with sensor fusion systems, camera modules and domain controllers. Detailed guidance helps designers create protected power systems. Additional power rails are provided for Double Data Rate (DDR) memory and auxiliary loads. The design contains an onboard MSPM0 microcontroller (MCU) for programming the power rail voltages and sequencing.

Features
  • Fully integrated power supply rails for TDA4x-Q1, AM69x-Q1, AM62x-Q1 and more processors
  • Compact design size (54mm × 54mm)
  • Supports cold-cranking down to 3V
  • Low bill of materials (BOM) count
  • Additional power rails for driving auxiliary loads
  • Onboard programmability
Output voltage options TIDA-050071.1 TIDA-050071.10 TIDA-050071.2 TIDA-050071.3 TIDA-050071.4 TIDA-050071.5 TIDA-050071.6 TIDA-050071.7 TIDA-050071.8 TIDA-050071.9
Vin (Min) (V) 3 3 3 3 3 3 3 3 3 3
Vin (Max) (V) 36 36 36 36 36 36 36 36 36 36
Vout (Nom) (V) 3.3 1.8 3.3 1.8 1.8 1.8 1.8 1.8 1.8 1.8
Iout (Max) (A) 3 3.5 3 .01 .3 .3 .4 .4 2 2
Output Power (W) 9.9 6.3 9.9 .018 .54 .54 .72 .72 3.6 3.6
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Linear Regulator Linear Regulator Linear Regulator Linear Regulator Linear Regulator Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF54.PDF (1003 KB)

Reference design overview and verified performance test data

SLURB47.PDF (232 KB)

Detailed overview of design layout for component placement

SLVRBU8.PDF (127 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRBV0.ZIP (3613 KB)

Files used for 3D models or 2D drawings of IC components

SLVC893.ZIP (1025 KB)

Design file that contains information on physical board layer of design PCB

SLVRBU9.PDF (1123 KB)

PCB layer plot file used for generating PCB design layout

SLVRBU7.PDF (330 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

MSPM0L1306-Q1 — Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN

Data sheet: PDF | HTML
DC/DC converters

LMQ66430-Q1 — Automotive 36-V, 3-A low EMI synchronous step-down converter with 1.5-µA IQ

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74900-Q1 — Automotive ideal diode with circuit breaker, under- and overvoltage protection with fault output

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B4255-Q1 — Automotive, 70-mA 40-V voltage-tracking low-dropout (LDO) regulator with 5-mV tracking tolerance

Data sheet: PDF | HTML
Load switches

TPS22995H-Q1 — Automotive, 5.5-V, 3-A, 19-mΩ load switch with adjustable rise time

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200A-Q1 — Sink and Source DDR Termination Regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS6521905-Q1 — Automotive user-programmable power management IC (PMIC) with three buck converters and four LDOs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Off-Battery Processor Power Reference Design for ADAS and Infotainment Applications PDF | HTML Aug 14, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK — MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos