TIDA-050060

TIDA-050060

Design files

Overview

This reference design provides a compact and scalable camera module for automotive camera applications. It combines a 2.9-megapixel (2.9-MP) imager with a 4-Gbps serializer and four-channel power management integrated circuit (PMIC).

The camera module is a two-board design to illustrate the flexibility and scalability of the power and serializer components to different image sensors. 

The camera PMIC enables a compact design optimized for flexibility and thermal performance by integrating three buck converters and one low-dropout regulator (LDO) with programmable output voltages and sequencing. Supervisors are integrated on each rail to further reduce the component count and overall form factor.

Features
  • 20-mm × 20-mm power and serializer PCB compatible with a variety of image sensors
  • High-efficiency and low-noise power supply
  • High-resolution camera applications with the 4-Gbps DS90UB953 device
  • 2.95-MP IMX623 imager from Sony® providing full-HD, AD 12-bit, MIPI 4-lane, RAW12, RAW14, RAW16, RAW20, RAW24
  • Single Rosenberger FAKRA coaxial connector for digital video, power, control, and diagnostics
  • Additional diagnostic capabilities to enable ASIL
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF06.PDF (1630 KB)

Reference design overview and verified performance test data

TIDMAQ8.ZIP (290 KB)

Detailed overview of design layout for component placement

TIDMAQ7.ZIP (190 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAR0.ZIP (3366 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG92.ZIP (1247 KB)

Design file that contains information on physical board layer of design PCB

TIDMAQ9.ZIP (1611 KB)

PCB layer plot file used for generating PCB design layout

TIDMAQ6.ZIP (415 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB953-Q1 — 2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650320-Q1 — Automotive 18V 800mA PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650330-Q1 — Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650331-Q1 — 18-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650332-Q1 — Automotive 18V PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650333-Q1 — 18-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive 3-MP Scalable Camera Module Reference Design with PMIC and FPD-Link PDF | HTML Aug 18, 2022

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050036 — Automotive 2-MP camera module reference design for DMS and other camera modules

Software development

SUPPORT SOFTWARE
ALP — Analog LaunchPad™ software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos