TIDA-050057

Power solution for Alder Lake and Raptor Lake VCCIN_AUX rail in PC applications reference design

TIDA-050057

Design files

Overview

This power-supply reference design supports VCCIN_AUX rail in Intel® Alder Lake and Raptor Lake platform. Using TPS51215A controller combined with an operational amplifier could support the control functions including VID control, load line (LL) and current monitor (IMON). The position for test tool interposer is reserved in this reference design to help with evaluation.

Features
  • Differential voltage feedback
  • Flexible output voltage from 0.5 V to 2.0 V and 0 V VOUT supported by 2-bit VID
  • Programmable soft-start time and output voltage transition time
  • Enhanced load transient with 2-mΩ load line (LL)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUE18.PDF (1348 KB)

Reference design overview and verified performance test data

TIDMB40.PDF (1225 KB)

Detailed overview of design layout for component placement

TIDMB39.PDF (133 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB42.ZIP (2047 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB8.ZIP (1173 KB)

Design file that contains information on physical board layer of design PCB

TIDMB41.PDF (6787 KB)

PCB layer plot file used for generating PCB design layout

TIDMB38.PDF (1375 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS51215A3-V to 28-V input, single phase D-CAP2 controller with 2-bit VID

Data sheet: PDF | HTML
General-purpose op amps

TLV9051Single, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
MOSFETs

CSD87355Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 45 A

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Alder Lake and Raptor Lake VCCIN_AUX Rail in PC Applications Reference Design PDF | HTML Nov 8, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos