TIDA-050056

High-power density 12-VIN, 3.3-VOUT, 1-A buck converter reference design

TIDA-050056

Design files

Overview

The TIDA-050056 is a 5-V to 17-V input voltage buck converter reference design which is intended for applications that have a very limited design space.  Featuring the TPS629210-Q1 buck converter, the reference design steps down the input voltage to 3.3-VOUT and is capable of delivering up to 1-A of load with high efficiency and low-quiescent current. The inductor used in this design is a 1.5-μH inductor with about 138-mΩ DCR. The total solution size including all external components is 20-mm². This design delivers a highly efficient DC/DC conversion and small solution size with a low operating quiescent current (IQ). The same design is applicable to the TPS629210 device which is pin-to-pin compatible with TPS629210-Q1.

Features
  • Samll total solution of 20-mm²
  • 50-mA/mm² power density
  • 5-V to 17-V input voltage
  • Up to 1-A continuous output current
  • Low IQ: 4-μA typical
  • Operating junction temperature from -40°C to 150°C
Output voltage options TIDA-050056.1
Vin (Min) (V) 5
Vin (Max) (V) 17
Vout (Nom) (V) 3.3
Iout (Max) (A) 1
Output Power (W) 3.3
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUC56.PDF (1934 KB)

Reference design overview and verified performance test data

TIDMA40.PDF (156 KB)

Detailed overview of design layout for component placement

TIDMA39.PDF (152 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA42.ZIP (10702 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG46.ZIP (5201 KB)

Design file that contains information on physical board layer of design PCB

TIDMA41.PDF (382 KB)

PCB layer plot file used for generating PCB design layout

TIDMA38.PDF (232 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS629210-Q1Automotive 3-V to 17-V, 1-A, high-efficiency and low-IQ, synchronous buck converter in SOT-583

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High Power Density 12-Vin, 3.3-Vout, 1-A Buck Converter Reference Design PDF | HTML Mar 15, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.